Shaft Collars, Clamp Collars Double-Split, Aluminium (62366405)

Shaft Collars, Clamp Collars Double-Split, Aluminium 62366405
  • Volume Discount

Product Details:

Manufacturer part number: 62366405

Brand: MAEDLER

Price: 6.12

Delivery time: 4 Days


Technical Data:

I.D.: 5 mm

O.D.: 16 mm

Width: 9 mm

Max. outer diameter over screw head R: 20.7 mm

Bolts DIN 912: M 3 x 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62366405

Part Number
62366405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

6.12 €

1 Available 4 Days 516920.7M 3 x 84

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Aluminum

This page is Shaft Collars, Clamp Collars Double-Split, Aluminium, part number 62366405.
You can find the detail information about specifications and dimensions on part number 62366405.

Variation of this product

Part Number
62366403
62366404
62366406
62366407
62366408
62366409
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

6.12 €

1 Available 4 Days 316920.7M 3 x 84

6.12 €

1 Available 4 Days 416920.7M 3 x 84

6.12 €

1 Available 4 Days 616920.7M 3 x 83

6.60 €

1 Available 4 Days 718922.4M 3 x 84

6.60 €

1 Available 4 Days 818922.4M 3 x 84

9.13 €

1 Available 4 Days 924926M 3 x 89

Tech Support