Shaft Collars, Clamp Collars Double-Split, Aluminium Anodized (62367403)

Shaft Collars, Clamp Collars Double-Split, Aluminium Anodized 62367403
  • Volume Discount

Product Details:

Manufacturer part number: 62367403

Brand: MAEDLER

Price: 10.44

Delivery time: 4 Days


Technical Data:

I.D.: 3 mm

O.D.: 16 mm

Width: 9 mm

Max. outer diameter over screw head R: 20.7 mm

Bolts DIN 912: M 3 x 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62367403

Part Number
62367403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

10.44 €

1 Available 4 Days 316920.7M 3 x 84

Loading...

  1. 1

Basic information

Surface Treatment Anodised Material Aluminum

This page is Shaft Collars, Clamp Collars Double-Split, Aluminium Anodized, part number 62367403.
You can find the detail information about specifications and dimensions on part number 62367403.

Variation of this product

Part Number
62367404
62367405
62367406
62367407
62367408
62367409
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

10.44 €

1 Available 4 Days 416920.7M 3 x 84

10.44 €

1 Available 4 Days 516920.7M 3 x 84

10.44 €

1 Available 4 Days 616920.7M 3 x 83

10.95 €

1 Available 4 Days 718922.4M 3 x 84

10.95 €

1 Available 4 Days 818922.4M 3 x 84

13.50 €

1 Available 4 Days 924926M 3 x 89

Tech Support