Bevel Gearboxes DZR, Stainless Steel, Version B (41092400)

Bevel Gearboxes DZR, Stainless Steel, Version B 41092400
  • Volume Discount

Product Details:

Manufacturer part number: 41092400

Brand: MAEDLER

Price: 1,404.84

Delivery time: 4 Days


Technical Data:

Shaft diameter (mm): 20 φ

Size: 3

Ratio: 1 : 1

Torque at 50min-1 Md2: 21 Nm

Torque at 1,400min-1 Md2: 19 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41092400

Part Number
41092400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft diameter (mm)
(φ)
Size Ratio Torque at 50min-1 Md2
(Nm)
Torque at 1,400min-1 Md2
(Nm)
FR max.
(N)
FA max.
(N)
Weight
(kg)

1,404.84 €

1 Available 4 Days 2031 : 12119300805.536

Loading...

  1. 1

Basic information

Type Bevel gear

This page is Bevel Gearboxes DZR, Stainless Steel, Version B, part number 41092400.
You can find the detail information about specifications and dimensions on part number 41092400.

Variation of this product

Part Number
41092002
41092200
41092202
41092402
41092600
41092602
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft diameter (mm)
(φ)
Size Ratio Torque at 50min-1 Md2
(Nm)
Torque at 1,400min-1 Md2
(Nm)
FR max.
(N)
FA max.
(N)
Weight
(kg)

817.91 €

1 Available 4 Days 812 : 11.61.160200.492

854.01 €

1 Available 4 Days 1521 : 17.26140501.855

1,072.82 €

1 Available 4 Days 1522 : 15.74140501.855

1,685.73 €

1 Available 4 Days 2032 : 11912300805.536

2,391.34 €

1 Available 4 Days 2541 : 142314001609.445

2,630.48 €

1 Available 4 Days 2542 : 139214001609.445

Tech Support