Shaft Collars, Clamp Collars Single-Split, Aluminium Anodized (62367104)

Shaft Collars, Clamp Collars Single-Split, Aluminium Anodized 62367104
  • Volume Discount

Product Details:

Manufacturer part number: 62367104

Brand: MAEDLER

Price: 8.18

Delivery time: 4 Days


Technical Data:

I.D.: 4 mm

O.D.: 16 mm

Width: 9 mm

Max. outer diameter over screw head R: 20.7 mm

Bolts DIN 912: M 3 x 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62367104

Part Number
62367104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

8.18 €

1 Available 4 Days 416920.7M 3 x 84

Loading...

  1. 1

Basic information

Surface Treatment Anodised Material Aluminum

This page is Shaft Collars, Clamp Collars Single-Split, Aluminium Anodized, part number 62367104.
You can find the detail information about specifications and dimensions on part number 62367104.

Variation of this product

Part Number
62367103
62367105
62367106
62367107
62367108
62367109
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

8.18 €

1 Available 4 Days 316920.7M 3 x 84

8.18 €

1 Available 4 Days 516920.7M 3 x 84

8.18 €

1 Available 4 Days 616920.7M 3 x 84

8.25 €

1 Available 4 Days 718922.4M 3 x 85

8.25 €

1 Available 4 Days 818922.4M 3 x 85

9.34 €

1 Available 4 Days 924926M 3 x 88

Tech Support