Bevel Gearboxes HUG, Ratio 1:1 (Part Numbers)

Bevel Gearboxes HUG, Ratio 1:1
  • Volume Discount
General: Miniaturised right-angle drives for light duty.
Suitable for manual and short term drive applications.
Housing: Gear cases are injection moulded in filled polyamide 6.6 for low moisture take up, low thermal expansion, high rigidity.
Electrical insulating. Shafts hardened and ground.
Gearing: straight teeth, max. backlash 2º. Speed max. 1,000min-1.
Version A: with steel bevel gears, bonded onto the shafts.
Version B: with polyacetal bevel gears, moulded onto the shafts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41000100

Part Number
41000100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Max. torque
(Nm)
Weight
(kg)

49.77 €

1 Available 4 Days B0.110.037

Loading...

  1. 1

Basic information

Type Bevel gear

This page is Bevel Gearboxes HUG, Ratio 1:1, part number 41000100.
You can find the detail information about specifications and dimensions on part number 41000100.

Variation of this product

Part Number
41000000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version Max. torque
(Nm)
Weight
(kg)

85.54 €

1 Available 4 Days A0.680.041

Tech Support