Miniature Bevel Gearboxes MKU Model H (41203571)

Miniature Bevel Gearboxes MKU Model H 41203571
  • Volume Discount

Product Details:

Manufacturer part number: 41203571

Brand: MAEDLER

Price: 322.76

Delivery time: 4 Days


Technical Data:

Version: 70

Size: 035

Ratio: 1 : 1

Input and output shaft diameter d1 / d3: 6 / 6 mm

Max. input power at 50 min-1 P1: 0.03 kW


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41203571

Part Number
41203571
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Size Ratio Input and output shaft diameter d1 / d3
(mm)
Max. input power at 50 min-1 P1
(kW)
Max. input power at 250 min-1 P1
(kW)
Max. input power at 500 min-1 P1
(kW)
Max. input power at 750 min-1 P1
(kW)
Max. input power at 1,000 min-1 P1
(kW)
Max. input power at 1,500 min-1 P1
(kW)
Max. input power at 2,400 min-1 P1
(kW)
Max. input power at 3,000 min-1 P1
(kW)
Max. torque at 13 min-1 T2
(Nm)
Max. torque at 17 min-1 T2
(Nm)
Max. torque at 25 min-1 T2
(Nm)
Max. torque at 50 min-1 T2
(Nm)
Max. torque at 63 min-1 T2
(Nm)
Max. torque at 83 min-1 T2
(Nm)
Max. torque at 125 min-1 T2
(Nm)
Max. torque at 167 min-1 T2
(Nm)
Max. torque at 188 min-1 T2
(Nm)
Max. torque at 250 min-1 T2
(Nm)
Max. torque at 333 min-1 T2
(Nm)
Max. torque at 375 min-1 T2
(Nm)
Max. torque at 500 min-1 T2
(Nm)
Max. torque at 600 min-1 T2
(Nm)
Max. torque at 750 min-1 T2
(Nm)
Max. torque at 800 min-1 T2
(Nm)
Max. torque at 1,000 min-1 T2
(Nm)
Max. torque at 1,200 min-1 T2
(Nm)
Max. torque at 1,500 min-1 T2
(Nm)
Max. torque at 2,400 min-1 T2
(Nm)
Max. torque at 3,000 min-1 T2
(Nm)
Weight
(g)

322.76 €

1 Available 4 Days 700351 : 16 / 60.030.120.220.30.390.50.630.66---4.5-----4.5--4-3.6-3.5-32.42210

Loading...

  1. 1

Basic information

Type Bevel gear

This page is Miniature Bevel Gearboxes MKU Model H, part number 41203571.
You can find the detail information about specifications and dimensions on part number 41203571.

Variation of this product

Part Number
41203581
41204571
41204572
41204573
41204574
41204581
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version Size Ratio Input and output shaft diameter d1 / d3
(mm)
Max. input power at 50 min-1 P1
(kW)
Max. input power at 250 min-1 P1
(kW)
Max. input power at 500 min-1 P1
(kW)
Max. input power at 750 min-1 P1
(kW)
Max. input power at 1,000 min-1 P1
(kW)
Max. input power at 1,500 min-1 P1
(kW)
Max. input power at 2,400 min-1 P1
(kW)
Max. input power at 3,000 min-1 P1
(kW)
Max. torque at 13 min-1 T2
(Nm)
Max. torque at 17 min-1 T2
(Nm)
Max. torque at 25 min-1 T2
(Nm)
Max. torque at 50 min-1 T2
(Nm)
Max. torque at 63 min-1 T2
(Nm)
Max. torque at 83 min-1 T2
(Nm)
Max. torque at 125 min-1 T2
(Nm)
Max. torque at 167 min-1 T2
(Nm)
Max. torque at 188 min-1 T2
(Nm)
Max. torque at 250 min-1 T2
(Nm)
Max. torque at 333 min-1 T2
(Nm)
Max. torque at 375 min-1 T2
(Nm)
Max. torque at 500 min-1 T2
(Nm)
Max. torque at 600 min-1 T2
(Nm)
Max. torque at 750 min-1 T2
(Nm)
Max. torque at 800 min-1 T2
(Nm)
Max. torque at 1,000 min-1 T2
(Nm)
Max. torque at 1,200 min-1 T2
(Nm)
Max. torque at 1,500 min-1 T2
(Nm)
Max. torque at 2,400 min-1 T2
(Nm)
Max. torque at 3,000 min-1 T2
(Nm)
Weight
(g)

412.99 €

1 Available 4 Days 800351 : 16 / 60.030.120.220.30.390.50.630.66---4.5-----4.5--4-3.6-3.5-32.42270

372.83 €

1 Available 4 Days 700451 : 110 / 100.050.250.440.60.770.991.191.32---9-----9--8-7.3-7-64.54460

387.92 €

1 Available 4 Days 700452 : 110 / 100.020.090.170.240.30.410.630.74--7---6.5--6-5.75.5-5--4.84.5--460

387.92 €

1 Available 4 Days 700453 : 110 / 100.010.050.080.120.150.190.30.33-5.5---5-4.5-4.24-3.5--3.43----460

387.92 €

1 Available 4 Days 700454 : 110 / 100.010.030.060.090.110.160.240.294.5---4.5-4.3-4.24-3.8-3.63.5------460

493.03 €

1 Available 4 Days 800451 : 110 / 100.050.250.440.60.770.991.191.32---9-----9--8-7.3-7-64.54620

Tech Support