Cap Bearings DIN 505 Version L, with Red Brass Bush (62033500)

Cap Bearings DIN 505 Version L, with Red Brass Bush 62033500
  • Volume Discount

Product Details:

Manufacturer part number: 62033500

Brand: MAEDLER

Price: 255.92

Delivery time: 4 Days


Technical Data:

Bore diameter d1: 35 mm

Bore tolerance: +0.18/+0.08 mm

a: 180 mm

b1: 50 mm

b3: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62033500

Part Number
62033500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter d1
(mm)
Bore tolerance
(mm)
a
(mm)
b1
(mm)
b3
(mm)
c
(mm)
d6
(mm)
d7
(mm)
d8
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
m
(mm)
m1
(mm)
Weight
(kg)

255.92 €

1 Available 4 Days 35+0.18/+0.0818050452515M 12M 105095130751402.25

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Cap bearing Unit Body Material Grey cast iron (GG25) / Red brass RG7
Surface Blank

This page is Cap Bearings DIN 505 Version L, with Red Brass Bush, part number 62033500.
You can find the detail information about specifications and dimensions on part number 62033500.

Variation of this product

Part Number
62032500
62033000
62034000
62034500
62035000
62036000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter d1
(mm)
Bore tolerance
(mm)
a
(mm)
b1
(mm)
b3
(mm)
c
(mm)
d6
(mm)
d7
(mm)
d8
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
m
(mm)
m1
(mm)
Weight
(kg)

207.06 €

1 Available 4 Days 25+0.149/+0.06516545402215M 12M 104078116651251.6

207.06 €

1 Available 4 Days 30+0.149/+0.06516545402215M 12M 104078116651251.6

255.92 €

1 Available 4 Days 40+0.18/+0.0818050452515M 12M 105095130751402.25

252.53 €

1 Available 4 Days 45+0.18/+0.0821055503019M 16M 1260114142901603.25

252.53 €

1 Available 4 Days 50+0.18/+0.0821055503019M 16M 1260114142901603.25

347.26 €

1 Available 4 Days 60+0.22/+0.1022560553519M 16M 12701321621001754.35

Tech Support