Flange Bearings DIN 502 Version A, with Red Brass Bush

Flange Bearings DIN 502 Version A, with Red Brass Bush
  • Volume Discount
Material: Grey Cast Iron GG25 (GJL-250).
Bush Rg7 (G-CuSn7ZnPb).
Bore Tolerance: ISO D10.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62102500
62103000
62104000
62105000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter d1
(mm)
Bore tolerance
(mm)
a
(mm)
b
(mm)
c
(mm)
d3h9
(mm)
d6
(mm)
d7
(mm)
m
(mm)
Weight
(kg)

203.78 €

1 Available 4 Days 25+0.149/+0.06515560206514M 121201.4

203.78 €

1 Available 4 Days 30+0.149/+0.06515560206514M 121201.4

288.56 €

1 Available 4 Days 40+0.180/+0.08018070258018M 161403

297.03 €

1 Available 4 Days 50+0.180/+0.08021080309022M 201604.2

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Flange bearing Unit Body Material Grey cast iron (GG25) / Red brass RG7
Surface Blank f(mm) 20

Tech Support