Flange Bearings DIN 502 Version B, without Bush (62113000)

Flange Bearings DIN 502 Version B, without Bush 62113000
  • Volume Discount

Product Details:

Manufacturer part number: 62113000

Brand: MAEDLER

Price: 75.78

Delivery time: 4 Days


Technical Data:

Bore diameter d1: 30 mm

Bore tolerance: +0.086/+0.065 mm

a: 135 mm

d3 h9: 50 mm

m: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62113000

Part Number
62113000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter d1
(mm)
Bore tolerance
(mm)
a
(mm)
d3h9
(mm)
m
(mm)
Weight
(kg)

75.78 €

1 Available 4 Days 30+0.086/+0.065135501001.2

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Flange bearing Unit Body Material Grey cast iron (GG25)
Surface Blank b(mm) 60 c(mm) 20
d6(mm) 14 d7(mm) M 12 f(mm) 20

This page is Flange Bearings DIN 502 Version B, without Bush, part number 62113000.
You can find the detail information about specifications and dimensions on part number 62113000.

Variation of this product

Part Number
62112500
62113500
62114000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter d1
(mm)
Bore tolerance
(mm)
a
(mm)
d3h9
(mm)
m
(mm)
Weight
(kg)

75.78 €

1 Available 4 Days 25+0.086/+0.065135501001.2

89.94 €

1 Available 4 Days 35+0.105/+0.080155651201.4

89.94 €

1 Available 4 Days 40+0.105/+0.080155651201.4

Tech Support