Heavy-Duty Pillow Block Bearings DIN 504 Version B, without Bush (62025000)

Heavy-Duty Pillow Block Bearings DIN 504 Version B, without Bush 62025000
  • Volume Discount

Product Details:

Manufacturer part number: 62025000

Brand: MAEDLER

Price: 96.31

Delivery time: 4 Days


Technical Data:

Bore diameter d1: 50 mm

Bore tolerance: +0.105/+0.080 mm

a: 190 mm

b1: 70 mm

b2: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62025000

Part Number
62025000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter d1
(mm)
Bore tolerance
(mm)
a
(mm)
b1
(mm)
b2
(mm)
c
(mm)
d3
(mm)
d6
(mm)
d7
(mm)
h1
(mm)
h2 max.
(mm)
m
(mm)
Weight
(kg)

96.31 €

1 Available 4 Days 50+0.105/+0.0801907050309019M 16601101404.2

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Grey cast iron (GG25)
Surface Blank

This page is Heavy-Duty Pillow Block Bearings DIN 504 Version B, without Bush, part number 62025000.
You can find the detail information about specifications and dimensions on part number 62025000.

Variation of this product

Part Number
62023500
62024000
62024500
62026000
62027000
62028000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter d1
(mm)
Bore tolerance
(mm)
a
(mm)
b1
(mm)
b2
(mm)
c
(mm)
d3
(mm)
d6
(mm)
d7
(mm)
h1
(mm)
h2 max.
(mm)
m
(mm)
Weight
(kg)

74.41 €

1 Available 4 Days 35+0.105/+0.0801606045258015M 1250951203

74.41 €

1 Available 4 Days 40+0.105/+0.0801606045258015M 1250951203

96.31 €

1 Available 4 Days 45+0.105/+0.0801907050309019M 16601101404.2

122.58 €

1 Available 4 Days 60+0.13/+0.1022080553510024M 20701251605.5

166.37 €

1 Available 4 Days 70+0.13/+0.1024090603512024M 20801451808.3

210.15 €

1 Available 4 Days 80+0.13/+0.10270100704514028M 249016521011.6

Tech Support