Bushes BP, Polyamide 6.6 Die Cast (62370900)

Bushes BP, Polyamide 6.6 Die Cast 62370900
  • Volume Discount

Product Details:

Manufacturer part number: 62370900

Brand: MAEDLER

Price: 2.82

Delivery time: 4 Days


Technical Data:

Inner diameter d1: 8 mm

Minus allowance d1: 0.06 mm

Plus allowance d1: 0.1 mm

Outer diameter d2: 14 mm

Allowance d2: 0.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62370900

Part Number
62370900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1
(mm)
Minus allowance d1
(mm)
Plus allowance d1
(mm)
Outer diameter d2
(mm)
Allowance d2
(mm)
Length b1
(mm)
Weight
(g)

2.82 €

1 Available 4 Days 80.060.1140.1101.3

Loading...

  1. 1

Basic information

Material Plastic (up to 80°C, surface pressure 18 N/mm²) Surface Blank

This page is Bushes BP, Polyamide 6.6 Die Cast, part number 62370900.
You can find the detail information about specifications and dimensions on part number 62370900.

Variation of this product

Part Number
62370800
62371100
62371200
62371300
62371500
62371600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d1
(mm)
Minus allowance d1
(mm)
Plus allowance d1
(mm)
Outer diameter d2
(mm)
Allowance d2
(mm)
Length b1
(mm)
Weight
(g)

1.62 €

1 Available 4 Days 80.060.1120.1101

1.49 €

1 Available 4 Days 100.080.12120.1100.5

2.74 €

1 Available 4 Days 100.080.12140.1101

1.80 €

1 Available 4 Days 100.080.12160.12101.5

2.70 €

1 Available 4 Days 120.10.14140.1100.7

2.78 €

1 Available 4 Days 120.10.14160.12101

Tech Support