Bushes, Design J Similar to DIN 1850-3 Made from Sintered Bronze (62330200)

Bushes, Design J Similar to DIN 1850-3 Made from Sintered Bronze 62330200
  • Volume Discount

Product Details:

Manufacturer part number: 62330200

Brand: MAEDLER

Price: 1.73

Delivery time: 4 Days


Technical Data:

Inner diameter d1: 3 mm

Outer diameter d2: 6 mm

Length b1: 4 mm

Weight: 0.56 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62330200

Part Number
62330200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1
(mm)
Outer diameter d2
(mm)
Length b1
(mm)
Weight
(g)

1.73 €

1 Available 4 Days 3640.56

Loading...

  1. 1

Basic information

Material Sintered bronze Surface Oil soaked

This page is Bushes, Design J Similar to DIN 1850-3 Made from Sintered Bronze, part number 62330200.
You can find the detail information about specifications and dimensions on part number 62330200.

Variation of this product

Part Number
62330300
62330400
62330600
62330605
62330800
62330900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d1
(mm)
Outer diameter d2
(mm)
Length b1
(mm)
Weight
(g)

1.61 €

1 Available 4 Days 3660.86

1.71 €

1 Available 4 Days 4740.7

1.71 €

1 Available 4 Days 4841.01

2.47 €

1 Available 4 Days 5881.64

2.11 €

1 Available 4 Days 58102.05

1.80 €

1 Available 4 Days 58163.28

Tech Support