Manufacturer part number: 62400810
Brand: MAEDLER
Price: 0.73 €
Delivery time: 4 Days
I.D. d: 8 mm
O.D. D: 10 mm
Overall Length L: 10 mm
Weight: 2.1 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
62400810
Material | Steel | Surface | Tin plated / PTFE-coated |
---|
This page is Cylindrical Bushes, Slotted, Self-Lubricating, part number 62400810.
You can find the detail information about specifications and dimensions on part number 62400810.
Configure
Basic Attributes
I.D. d(mm)
O.D. D(mm)
Overall Length L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
62400404 |
62400406 |
62400408 |
62400910 |
62401006 |
62401008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Overall Length L (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
0.53 € | 1 | Available | 4 Days | 4 | 5.5 | 4 | 0.3 | |
0.53 € | 1 | Available | 4 Days | 4 | 5.5 | 6 | 0.6 | |
0.53 € | 1 | Available | 4 Days | 4 | 5.5 | 8 | 0.9 | |
0.73 € | 1 | Available | 4 Days | 9 | 11 | 10 | 2.2 | |
0.73 € | 1 | Available | 4 Days | 10 | 12 | 6 | 1.9 | |
0.73 € | 1 | Available | 4 Days | 10 | 12 | 8 | 2 |