Flange Bushes Version V Similar to DIN 1850-3 Made from Sintered Bronze for Plain Bearings (62350100)

Flange Bushes Version V Similar to DIN 1850-3 Made from Sintered Bronze for Plain Bearings 62350100
  • Volume Discount

Product Details:

Manufacturer part number: 62350100

Brand: MAEDLER

Price: 1.54

Delivery time: 4 Days


Technical Data:

Inner diameter d1: 3 mm

Outer diameter d2: 6 mm

d3: 9 mm

Length b1: 4 mm

b2: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62350100

Part Number
62350100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1
(mm)
Outer diameter d2
(mm)
d3
(mm)
Length b1
(mm)
b2
(mm)
Weight
(g)

1.54 €

1 Available 4 Days 36941.50.92

Loading...

  1. 1

Basic information

Material Sintered bronze Surface Oil soaked

This page is Flange Bushes Version V Similar to DIN 1850-3 Made from Sintered Bronze for Plain Bearings, part number 62350100.
You can find the detail information about specifications and dimensions on part number 62350100.

Variation of this product

Part Number
62350106
62350200
62350400
62350403
62350405
62350800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d1
(mm)
Outer diameter d2
(mm)
d3
(mm)
Length b1
(mm)
b2
(mm)
Weight
(g)

1.98 €

1 Available 4 Days 36961.51.31

1.80 €

1 Available 4 Days 369101.51.77

2.15 €

1 Available 4 Days 4812421.79

2.77 €

1 Available 4 Days 4812822.86

4.55 €

1 Available 4 Days 48121223.87

1.93 €

1 Available 4 Days 61014623.03

Tech Support