Flange Bushes, Slotted, Self-Lubricating (62411008)

Flange Bushes, Slotted, Self-Lubricating 62411008
  • Volume Discount

Product Details:

Manufacturer part number: 62411008

Brand: MAEDLER

Price: 1.22

Delivery time: 4 Days


Technical Data:

I.D. d: 10 mm

O.D. D: 12 mm

Overall Length L: 9 mm

DB: 18 mm

Weight: 2.9 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62411008

Part Number
62411008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
DB
(mm)
Weight
(g)

1.22 €

1 Available 4 Days 10129182.9

Loading...

  1. 1

Basic information

Material Steel Surface Tin plated / PTFE-coated

This page is Flange Bushes, Slotted, Self-Lubricating, part number 62411008.
You can find the detail information about specifications and dimensions on part number 62411008.

Variation of this product

Part Number
62410606
62410806
62410808
62411012
62411215
62411415
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
DB
(mm)
Weight
(g)

0.85 €

1 Available 4 Days 687121.4

1.01 €

1 Available 4 Days 8105.5151.9

1.22 €

1 Available 4 Days 8109.5152.3

1.49 €

1 Available 4 Days 101212184

2.01 €

1 Available 4 Days 121417205.6

2.21 €

1 Available 4 Days 141617226.2

Tech Support