Flanged Bushes BBP, Polyamide 6.6 Die Cast (62380800)

Flanged Bushes BBP, Polyamide 6.6 Die Cast 62380800
  • Volume Discount

Product Details:

Manufacturer part number: 62380800

Brand: MAEDLER

Price: 1.50

Delivery time: 4 Days


Technical Data:

Inner diameter d1: 8 mm

Minus allowance d1: 0.06 mm

Plus allowance d1: 0.1 mm

Outer diameter d2: 12 mm

Allowance d2: 0.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62380800

Part Number
62380800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1
(mm)
Minus allowance d1
(mm)
Plus allowance d1
(mm)
Outer diameter d2
(mm)
Allowance d2
(mm)
d3
(mm)
Length b1
(mm)
b2
(mm)
Weight
(g)

1.50 €

1 Available 4 Days 80.060.1120.116620.8

Loading...

  1. 1

Basic information

Material Plastic (up to 80°C, surface pressure 18 N/mm²) Surface Blank

This page is Flanged Bushes BBP, Polyamide 6.6 Die Cast, part number 62380800.
You can find the detail information about specifications and dimensions on part number 62380800.

Variation of this product

Part Number
62380600
62380900
62381100
62381200
62381300
62381500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d1
(mm)
Minus allowance d1
(mm)
Plus allowance d1
(mm)
Outer diameter d2
(mm)
Allowance d2
(mm)
d3
(mm)
Length b1
(mm)
b2
(mm)
Weight
(g)

1.50 €

1 Available 4 Days 60.060.1100.11581.50.8

1.80 €

1 Available 4 Days 80.060.1140.1201021.7

1.49 €

1 Available 4 Days 100.080.12120.116620.6

1.63 €

1 Available 4 Days 100.080.12140.1201021.3

1.85 €

1 Available 4 Days 100.080.12160.12201021.8

1.62 €

1 Available 4 Days 120.10.14140.1201021

Tech Support