Shaft Collars, Clamp Collars Single-Split, Stainless Steel (62399103)

Shaft Collars, Clamp Collars Single-Split, Stainless Steel 62399103
  • Volume Discount

Product Details:

Manufacturer part number: 62399103

Brand: MAEDLER

Price: 6.91

Delivery time: 4 Days


Technical Data:

I.D.: 3 mm

O.D.: 16 mm

Width: 9 mm

Max. outer diameter over screw head R: 20.7 mm

Bolts DIN 912: M 3 x 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399103

Part Number
62399103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

6.91 €

1 Available 4 Days 316920.7M 3 x 811

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

This page is Shaft Collars, Clamp Collars Single-Split, Stainless Steel, part number 62399103.
You can find the detail information about specifications and dimensions on part number 62399103.

Variation of this product

Part Number
62399104
62399105
62399106
62399107
62399108
62399109
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

8.25 €

1 Available 4 Days 416920.7M 3 x 811

7.78 €

1 Available 4 Days 516920.7M 3 x 810

7.78 €

1 Available 4 Days 616920.7M 3 x 810

9.57 €

1 Available 4 Days 718922.4M 3 x 813

8.68 €

1 Available 4 Days 818922.4M 3 x 812

10.52 €

1 Available 4 Days 924926M 3 x 823

Tech Support