Shaft Collars, Clamp Collars Single-Split, Steel, Black Oxide Finish (62310300)

Shaft Collars, Clamp Collars Single-Split, Steel, Black Oxide Finish 62310300
  • Volume Discount

Product Details:

Manufacturer part number: 62310300

Brand: MAEDLER

Price: 4.85

Delivery time: 4 Days


Technical Data:

I.D.: 3 mm

O.D.: 16 mm

Width: 9 mm

Max. outer diameter over screw head R: 20.7 mm

Bolts DIN 912: M 3 x 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62310300

Part Number
62310300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

4.85 €

1 Available 4 Days 316920.7M 3 x 811

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

This page is Shaft Collars, Clamp Collars Single-Split, Steel, Black Oxide Finish, part number 62310300.
You can find the detail information about specifications and dimensions on part number 62310300.

Variation of this product

Part Number
62310400
62310500
62310600
62310700
62310800
62310900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

3.63 €

1 Available 4 Days 416920.7M 3 x 811

3.47 €

1 Available 4 Days 516920.7M 3 x 810

3.36 €

1 Available 4 Days 616920.7M 3 x 810

3.70 €

1 Available 4 Days 718922.4M 3 x 813

3.70 €

1 Available 4 Days 818922.4M 3 x 812

3.92 €

1 Available 4 Days 924926M 3 x 823

Tech Support