Chain Tensioning Wheels KSP with Bearing for Single-Strand Roller Chain DIN ISO 606 (Formerly DIN 8187) (14000200)

Chain Tensioning Wheels KSP with Bearing for Single-Strand Roller Chain DIN ISO 606 (Formerly DIN 8187) 14000200
  • Volume Discount

Product Details:

Manufacturer part number: 14000200

Brand: MAEDLER

Price: 20.40

Delivery time: 4 Days


Technical Data:

Number of Teeth: 18 T

DIN ISO No.: 081

Pitch (mm/inch): 1/2 x 1/8"

Outer diameter da: 78.9 mm

Pitch circle diameter d: 73.14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14000200

Part Number
14000200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
DIN ISO No. Pitch (mm/inch) Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Tooth width A
(mm)
Sprocket width A1
(mm)
Width of tooth flank C
(mm)
Bore B
(mm)
Outer diameter of insert ND
(mm)
Insert width B1
(mm)
Total width L
(mm)
Load rating dyn.
(kN)
Static Load rating
(kN)
Weight
(g)

20.40 €

1 Available 4 Days 180811/2 x 1/8"78.973.14371.316 +0.26 / +0.13401218.37.54.5170

Loading...

  1. 1

Basic information

Material Steel (C45) / Roller bearing steel Surface Black oxide finish Number of strands 1

This page is Chain Tensioning Wheels KSP with Bearing for Single-Strand Roller Chain DIN ISO 606 (Formerly DIN 8187), part number 14000200.
You can find the detail information about specifications and dimensions on part number 14000200.

Variation of this product

Part Number
14000000
14000100
14000120
14000300
14000316
14000500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
DIN ISO No. Pitch (mm/inch) Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Tooth width A
(mm)
Sprocket width A1
(mm)
Width of tooth flank C
(mm)
Bore B
(mm)
Outer diameter of insert ND
(mm)
Insert width B1
(mm)
Total width L
(mm)
Load rating dyn.
(kN)
Static Load rating
(kN)
Weight
(g)

20.09 €

1 Available 4 Days 2305 B-18 mm62.258.752.870.816 +0.26 / +0.13401218.37.54.5125

17.52 €

1 Available 4 Days 2106 B-13/8 x 7/32"6863.915.37116 +0.26 / +0.13401218.37.54.5145

16.63 €

1 Available 4 Days 2006 B-13/8 x 7/32"64.360.895.37116 +0.26 / +0.13401218.37.54.5135

20.40 €

1 Available 4 Days 180831/2 x 3/16"78.973.144.571.316 +0.26 / +0.13401218.37.54.5195

19.37 €

1 Available 4 Days 160831/2 x 3/16"70.965.14.571.316 +0.26 / +0.13401218.37.54.5169

18.59 €

1 Available 4 Days 1808 B-11/2 x 5/16"77.873.147.27.21.316 +0.26 / +0.13401218.37.54.5210

Tech Support