Cylindrical Drill Bushes DIN 179 A (62220412)

Cylindrical Drill Bushes DIN 179 A 62220412
  • Volume Discount

Product Details:

Manufacturer part number: 62220412

Brand: MAEDLER

Price: 3.35

Delivery time: 4 Days


Technical Data:

Inner Diameter: 4 mm

Outer Diameter: 7 mm

Length l1: 12 mm

Weight: 2.44 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62220412

Part Number
62220412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Length l1
(mm)
Weight
(g)

3.35 €

1 Available 4 Days 47122.44

Loading...

  1. 1

Basic information

Material Steel (hardened) Surface Treatment Not Provided

This page is Cylindrical Drill Bushes DIN 179 A, part number 62220412.
You can find the detail information about specifications and dimensions on part number 62220412.

Variation of this product

Part Number
622200906
622200909
62220106
62220416
622204208
622204212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Length l1
(mm)
Weight
(g)

9.42 €

1 Available 4 Days 0.9360.30

11.26 €

1 Available 4 Days 0.9390.45

9.42 €

1 Available 4 Days 1360.30

5.33 €

1 Available 4 Days 47163.26

3.12 €

1 Available 4 Days 4.2882.29

3.47 €

1 Available 4 Days 4.28123.43

Tech Support