Shaft Collars, Clamp Collars with Thread, Steel (62361600)

Shaft Collars, Clamp Collars with Thread, Steel 62361600
  • Volume Discount

Product Details:

Manufacturer part number: 62361600

Brand: MAEDLER

Price: 8.29

Delivery time: 4 Days


Technical Data:

O.D.: 34 mm

Width: 13 mm

Thread pitch: 2 mm

Rmax.: 39.4 mm

Bolts DIN 912: M 5 x 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62361600

Part Number
62361600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Thread pitch
(mm)
Rmax.
(mm)
Bolts DIN 912 Thread size G
(mm)
Weight
(g)

8.29 €

1 Available 4 Days 3413239.4M 5 x 14M 1663

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

This page is Shaft Collars, Clamp Collars with Thread, Steel, part number 62361600.
You can find the detail information about specifications and dimensions on part number 62361600.

Variation of this product

Part Number
62360800
62361000
62361200
62362000
62362400
62363000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Thread pitch
(mm)
Rmax.
(mm)
Bolts DIN 912 Thread size G
(mm)
Weight
(g)

6.57 €

1 Available 4 Days 1891.2522.4M 3 x 8M 812

6.60 €

1 Available 4 Days 2491.526M 3 x 8M 1022

7.16 €

1 Available 4 Days 28111.7531.8M 4 x 12M 1239

10.60 €

1 Available 4 Days 40152.546.4M 6 x 16M 2097

13.74 €

1 Available 4 Days 4515350.8M 6 x 16M 24117

18.29 €

1 Available 4 Days 54153.558.6M 6 x 18M 30163

Tech Support