Cylindrical, Flanged Drill Bushes DIN 172 A (62210316)

Cylindrical, Flanged Drill Bushes DIN 172 A 62210316
  • Volume Discount

Product Details:

Manufacturer part number: 62210316

Brand: MAEDLER

Price: 7.17

Delivery time: 4 Days


Technical Data:

Inner Diameter: 3 mm

Outer Diameter: 6 mm

Length l1: 16 mm

d3: 9 mm

l2: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62210316

Part Number
62210316
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Length l1
(mm)
d3
(mm)
l2
(mm)
Weight
(g)

7.17 €

1 Available 4 Days 361692.53.36

Loading...

  1. 1

Basic information

Material Steel (hardened) Surface Treatment Not Provided

This page is Cylindrical, Flanged Drill Bushes DIN 172 A, part number 62210316.
You can find the detail information about specifications and dimensions on part number 62210316.

Variation of this product

Part Number
622100906
622100909
62210106
622103208
622103212
622103216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Length l1
(mm)
d3
(mm)
l2
(mm)
Weight
(g)

11.75 €

1 Available 4 Days 0.936620.64

13.45 €

1 Available 4 Days 0.939620.79

11.75 €

1 Available 4 Days 136620.63

3.79 €

1 Available 4 Days 3.26892.51.96

4.27 €

1 Available 4 Days 3.261292.52.60

7.21 €

1 Available 4 Days 3.261692.53.23

Tech Support