Double-Strand Sprockets ZRF, Teeth Hardened, ISO 08 B-2 (12581114)

Double-Strand Sprockets ZRF, Teeth Hardened, ISO 08 B-2 12581114
  • Volume Discount

Product Details:

Manufacturer part number: 12581114

Brand: MAEDLER

Price: 39.58

Delivery time: 4 Days


Technical Data:

Number of Teeth: 11 T

Bore H7: 14 mm

Outer diameter da: 48.7 mm

Pitch circle diameter d: 45.07 mm

Hub diameter ND: 29 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12581114

Part Number
12581114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

39.58 €

1 Available 4 Days 111448.745.07293952.3M 40.225

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Treatment Not Provided Number of strands 2
Hardened Yes Hub One sided DIN ISO No. 08 B-2
Version A

This page is Double-Strand Sprockets ZRF, Teeth Hardened, ISO 08 B-2, part number 12581114.
You can find the detail information about specifications and dimensions on part number 12581114.

Variation of this product

Part Number
12581112
12581115
12581116
12581212
12581214
12581215
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

39.58 €

1 Available 4 Days 111248.745.07293941.8M 30.239

39.58 €

1 Available 4 Days 111548.745.07303952.3M 40.225

39.58 €

1 Available 4 Days 111648.745.07313952.3M 40.224

43.29 €

1 Available 4 Days 12125349.07334241.8M 30.325

43.29 €

1 Available 4 Days 12145349.07334252.3M 40.309

43.29 €

1 Available 4 Days 12155349.07334252.3M 40.302

Tech Support