Double-Strand Sprockets ZRF, Teeth Hardened, ISO 10 B-2 (12681225)

Double-Strand Sprockets ZRF, Teeth Hardened, ISO 10 B-2 12681225
  • Volume Discount

Product Details:

Manufacturer part number: 12681225

Brand: MAEDLER

Price: 43.56

Delivery time: 4 Days


Technical Data:

Number of Teeth: 12 T

Bore H7: 25 mm

Version: A

Outer diameter da: 68 mm

Pitch circle diameter d: 61.34 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12681225

Part Number
12681225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

43.56 €

1 Available 4 Days 1225A6861.344483.3M 60.51

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Treatment Not Provided Number of strands 2
Hardened Yes Hub One sided DIN ISO No. 10 B-2
Total length L(mm) 45

This page is Double-Strand Sprockets ZRF, Teeth Hardened, ISO 10 B-2, part number 12681225.
You can find the detail information about specifications and dimensions on part number 12681225.

Variation of this product

Part Number
12681125
12681130
12681220
12681230
12681320
12681325
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

40.65 €

1 Available 4 Days 1125B6356.344283.3M 60.401

40.65 €

1 Available 4 Days 1130B6356.344583.3M 60.346

43.56 €

1 Available 4 Days 1220A6861.344262.8M 50.555

43.56 €

1 Available 4 Days 1230B6861.344983.3M 60.473

47.03 €

1 Available 4 Days 1320A7366.324762.8M 50.695

47.03 €

1 Available 4 Days 1325A7366.324783.3M 60.629

Tech Support