Double-Strand Sprockets ZRF, Teeth Hardened, ISO 12 B-2 (12781130)

Double-Strand Sprockets ZRF, Teeth Hardened, ISO 12 B-2 12781130
  • Volume Discount

Product Details:

Manufacturer part number: 12781130

Brand: MAEDLER

Price: 42.31

Delivery time: 4 Days


Technical Data:

Number of Teeth: 11 T

Bore H7: 30 mm

Outer diameter da: 75 mm

Pitch circle diameter d: 67.61 mm

Hub diameter ND: 51 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12781130

Part Number
12781130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

42.31 €

1 Available 4 Days 11307567.61515483.3M 60.815

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Treatment Not Provided Number of strands 2
Hardened Yes Hub One sided DIN ISO No. 12 B-2
Version A

This page is Double-Strand Sprockets ZRF, Teeth Hardened, ISO 12 B-2, part number 12781130.
You can find the detail information about specifications and dimensions on part number 12781130.

Variation of this product

Part Number
12781120
12781125
12781220
12781225
12781230
12781235
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

42.31 €

1 Available 4 Days 11207567.61465462.8M 50.815

42.31 €

1 Available 4 Days 11257567.61465483.3M 60.737

44.48 €

1 Available 4 Days 122081.573.61525462.8M 51.04

44.48 €

1 Available 4 Days 122581.573.61525483.3M 60.961

44.48 €

1 Available 4 Days 123081.573.61525483.3M 60.871

44.48 €

1 Available 4 Days 123581.573.615654103.3M 80.821

Tech Support