Socket Shoulder Screws Similar ISO 7379, Stainless Steel (619804006)

Socket Shoulder Screws Similar ISO 7379, Stainless Steel 619804006
  • Volume Discount

Product Details:

Manufacturer part number: 619804006

Brand: MAEDLER

Price: 3.90

Delivery time: 4 Days


Technical Data:

Screw Nominal (M): M 3

dsf9: 4 mm

l+0.25: 6 mm

Diameter of fitted surface b: 7 mm

Head diameter dK: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

619804006

Part Number
619804006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) dsf9
(mm)
l+0.25
(mm)
Diameter of fitted surface b
(mm)
Head diameter dK
(mm)
k
(mm)
Wrench size s
(mm)
Weight
(g)

3.90 €

1 Available 4 Days M 34677321.6

Loading...

  1. 1

Basic information

Material Stainless steel (1.4301) Surface Treatment Blank

This page is Socket Shoulder Screws Similar ISO 7379, Stainless Steel, part number 619804006.
You can find the detail information about specifications and dimensions on part number 619804006.

Variation of this product

Part Number
619804004
619804005
619804008
619804010
619804012
619804016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) dsf9
(mm)
l+0.25
(mm)
Diameter of fitted surface b
(mm)
Head diameter dK
(mm)
k
(mm)
Wrench size s
(mm)
Weight
(g)

4.79 €

1 Available 4 Days M 34477321.4

3.52 €

1 Available 4 Days M 34577321.5

4.85 €

1 Available 4 Days M 34877321.8

3.98 €

1 Available 4 Days M 341077322

4.05 €

1 Available 4 Days M 341277322.2

4.06 €

1 Available 4 Days M 341677322.6

Tech Support