Double-Strand Sprockets ZRF, Teeth Hardened, ISO 6 B-2

Double-Strand Sprockets ZRF, Teeth Hardened, ISO 6 B-2
  • Volume Discount
Material: Steel C45.
Ready-to-install, for various shaft diameters.
Teeth milled and induction hardened (approx. HRC 50), custom bore H7 - surface parameter Ra 1.6, keyway in accordance with DIN 6885/1 positioned beneath tip of tooth, 2 threads for set screws, one positioned for the keyway, one offset by 90°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12181110
12181112
12181114
12181115
12181210
12181212
12181214
12181215
12181216
12181310
12181312
12181314
12181315
12181414
12181415
12181416
12181419
12181514
12181515
12181516
12181520
12181525
12181612
12181615
12181620
12181625
12181712
12181715
12181720
12181725
12181812
12181815
12181820
12181825
12181912
12181915
12181916
12181920
12181925
12182012
12182015
12182016
12182020
12182025
12182115
12182116
12182120
12182125
12182220
12182225
12182315
12182316
12182320
12182325
12182420
12182425
12182516
12182520
12182525
12182530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

35.26 €

1 Available 4 Days 1110A3733.8243531.4M 30.122

35.26 €

1 Available 4 Days 1112B3733.8263541.8M 30.115

35.26 €

1 Available 4 Days 1114B3733.8293552.3M 40.118

35.26 €

1 Available 4 Days 1115B3733.8303552.3M 40.116

36.94 €

1 Available 4 Days 1210A4036.8253531.4M 30.144

36.94 €

1 Available 4 Days 1212A4036.8263541.8M 30.14

36.94 €

1 Available 4 Days 1214B4036.8293552.3M 40.138

36.94 €

1 Available 4 Days 1215B4036.8303552.3M 40.137

36.94 €

1 Available 4 Days 1216B4036.8313552.3M 40.136

38.41 €

1 Available 4 Days 1310A4339.8283531.4M 30.183

38.41 €

1 Available 4 Days 1312A4339.8283541.8M 30.173

38.41 €

1 Available 4 Days 1314A4339.8293552.3M 40.167

38.41 €

1 Available 4 Days 1315A4339.8303552.3M 40.168

39.30 €

1 Available 4 Days 1414A46.342.8313552.3M 40.202

39.30 €

1 Available 4 Days 1415A46.342.8313552.3M 40.196

39.30 €

1 Available 4 Days 1416A46.342.8313552.3M 40.189

39.30 €

1 Available 4 Days 1419B46.342.8353562.8M 50.187

41.38 €

1 Available 4 Days 1514A49.345.81343552.3M 40.247

41.38 €

1 Available 4 Days 1515A49.345.81343552.3M 40.241

41.38 €

1 Available 4 Days 1516A49.345.81343552.3M 40.235

41.38 €

1 Available 4 Days 1520A49.345.81363562.8M 50.218

41.38 €

1 Available 4 Days 1525B49.345.81423583.3M 60.203

43.44 €

1 Available 4 Days 1612A52.348.82373841.8M 30.331

43.44 €

1 Available 4 Days 1615A52.348.82373852.3M 40.311

43.44 €

1 Available 4 Days 1620A52.348.82373862.8M 50.268

43.44 €

1 Available 4 Days 1625B52.348.82423883.3M 60.254

44.90 €

1 Available 4 Days 1712A55.351.83403841.8M 30.389

44.90 €

1 Available 4 Days 1715A55.351.83403852.3M 40.368

44.90 €

1 Available 4 Days 1720A55.351.83403862.8M 50.326

44.90 €

1 Available 4 Days 1725A55.351.83423883.3M 60.293

46.48 €

1 Available 4 Days 1812A58.354.85433841.8M 30.45

46.48 €

1 Available 4 Days 1815A58.354.85433852.3M 40.429

46.48 €

1 Available 4 Days 1820A58.354.85433862.8M 50.387

46.48 €

1 Available 4 Days 1825A58.354.85433882.3M 60.331

48.65 €

1 Available 4 Days 1912A61.357.87453841.8M 30.503

48.65 €

1 Available 4 Days 1915A61.357.87453852.3M 40.483

48.65 €

1 Available 4 Days 1916A61.357.87453852.3M 40.483

48.65 €

1 Available 4 Days 1920A61.357.87453862.8M 50.44

48.65 €

1 Available 4 Days 1925A61.357.87453883.3M 60.384

51.21 €

1 Available 4 Days 2012A64.360.89463841.8M 30.547

51.21 €

1 Available 4 Days 2015A64.360.89463852.3M 40.526

51.21 €

1 Available 4 Days 2016A64.360.89463852.3M 40.519

51.21 €

1 Available 4 Days 2020A64.360.89463862.8M 50.483

51.21 €

1 Available 4 Days 2025A64.360.89463883.3M 60.428

52.69 €

1 Available 4 Days 2115A6863.91483852.3M 40.585

52.69 €

1 Available 4 Days 2116A6863.91483852.3M 40.578

52.69 €

1 Available 4 Days 2120A6863.91483862.8M 50.542

52.69 €

1 Available 4 Days 2125A6863.91483883.3M 60.486

58.60 €

1 Available 4 Days 2220A7166.93503862.8M 50.603

58.60 €

1 Available 4 Days 2225A7166.93503883.3M 60.547

60.76 €

1 Available 4 Days 2315A73.569.95523852.3M 40.709

60.76 €

1 Available 4 Days 2316A73.569.95523852.3M 40.702

60.76 €

1 Available 4 Days 2320A73.569.95523862.8M 50.666

60.76 €

1 Available 4 Days 2325A73.569.95523883.3M 60.61

65.10 €

1 Available 4 Days 2420A7772.97543862.8M 50.734

65.10 €

1 Available 4 Days 2425A7772.97543883.3M 60.678

68.16 €

1 Available 4 Days 2516A8076573852.3M 40.855

68.16 €

1 Available 4 Days 2520A8076573862.8M 50.818

68.16 €

1 Available 4 Days 2525A8076573883.3M 60.763

68.16 €

1 Available 4 Days 2530A8076573883.3M 60.699

Loading...

Basic information

Material Steel (C45) Surface Treatment Not Provided Number of strands 2
Hardened Yes Hub One sided DIN ISO No. 06 B-2

Tech Support