Socket Shoulder Screws Similar ISO 7379, Steel (619704008)

Socket Shoulder Screws Similar ISO 7379, Steel 619704008
  • Volume Discount

Product Details:

Manufacturer part number: 619704008

Brand: MAEDLER

Price: 3.08

Delivery time: 4 Days


Technical Data:

Screw Nominal (M): M 3

dsf9: 4 mm

l+0.25: 8 mm

Diameter of fitted surface b: 7 mm

Head diameter dK: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

619704008

Part Number
619704008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) dsf9
(mm)
l+0.25
(mm)
Diameter of fitted surface b
(mm)
Head diameter dK
(mm)
k
(mm)
Wrench size s
(mm)
Weight
(g)

3.08 €

1 Available 4 Days M 34877321.8

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Partially black oxide finish Strength Class (Steel) 12.9

This page is Socket Shoulder Screws Similar ISO 7379, Steel, part number 619704008.
You can find the detail information about specifications and dimensions on part number 619704008.

Variation of this product

Part Number
619704004
619704005
619704006
619704010
619704012
619704016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) dsf9
(mm)
l+0.25
(mm)
Diameter of fitted surface b
(mm)
Head diameter dK
(mm)
k
(mm)
Wrench size s
(mm)
Weight
(g)

2.58 €

1 Available 4 Days M 34477321.4

2.75 €

1 Available 4 Days M 34577321.5

3.44 €

1 Available 4 Days M 34677321.6

3.21 €

1 Available 4 Days M 341077322

3.62 €

1 Available 4 Days M 341277322.2

3.48 €

1 Available 4 Days M 341677322.6

Tech Support