Elastic Couplings MAEPEX® 3-part Version (60560312)

Elastic Couplings MAEPEX<sup>®</sup> 3-part Version 60560312
  • Volume Discount

Product Details:

Manufacturer part number: 60560312

Brand: MAEDLER

Price: 578.21

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 5,000 to Less Than 10,000 N•m

Allowable Torque: 8400 Nm

Size: 250

Nominal torque: 2800 Nm

Min. distance for dismantling B: 69 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60560312

Part Number
60560312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Size Nominal torque
(Nm)
Min. distance for dismantling B
(mm)
Bore (pilot hole)
(mm)
Max. bore (d1) d1 max.
(mm)
Max. bore (d2) d2 max.
(mm)
Max. misalignment axial
(mm)
Outer diameter DH
(mm)
Hub diameter (D1) D1
(mm)
Hub diameter (D2) D2
(mm)
Distance between the hubs E
(mm)
Total length L
(mm)
Hub length l
(mm)
Flange width (l3) l3
(mm)
Flange width (l4) l4
(mm)
Wear limit of backlash, measured at the circumference Smax.
(mm)
Max. speed
(min-1)
Weight
(kg)

578.21 €

1 Available 4 Days 5,000 to Less Than 10,000840025028006930 | 441009532501651553 - 8203100604210275043.6

Loading...

  1. 1

Basic information

Category Coupling Main Body Allowable Angular Misalignment(deg) 0.2 Operating Temperature Range(°C) ::-30 ~ 80
Material Grey cast iron/NBR Stainless No Surface Blank
Coupling type Elastic, angular/transv./long flexible With keyway No Electrically insulating No
Max. misalignment radial(mm) 0.1 Temperature min(°C) -30 Temperature max(°C) 80

This page is Elastic Couplings MAEPEX® 3-part Version, part number 60560312.
You can find the detail information about specifications and dimensions on part number 60560312.

Variation of this product

Part Number
60560306
60560307
60560308
60560309
60560310
60560313
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Size Nominal torque
(Nm)
Min. distance for dismantling B
(mm)
Bore (pilot hole)
(mm)
Max. bore (d1) d1 max.
(mm)
Max. bore (d2) d2 max.
(mm)
Max. misalignment axial
(mm)
Outer diameter DH
(mm)
Hub diameter (D1) D1
(mm)
Hub diameter (D2) D2
(mm)
Distance between the hubs E
(mm)
Total length L
(mm)
Hub length l
(mm)
Flange width (l3) l3
(mm)
Flange width (l4) l4
(mm)
Wear limit of backlash, measured at the circumference Smax.
(mm)
Max. speed
(min-1)
Weight
(kg)

184.95 €

1 Available 4 Days 500 to Less Than 1,00072012524038Without bore55452125100752 - 4102503623.5850006.12

243.41 €

1 Available 4 Days 1000 to Less Than 5000108014036043Without bore60502140100822 - 4112553428849008.13

285.74 €

1 Available 4 Days 1000 to Less Than 5000168016056047Without bore65582160108952 - 61226040288425011.19

364.58 €

1 Available 4 Days 1000 to Less Than 5000264018088050Without bore756521801251082 - 61427042308380016.46

443.22 €

1 Available 4 Days 1000 to Less Than 50004020200134053Without bore857522001401222 - 6162804732.58.5340023.3

737.88 €

1 Available 4 Days 10,000 to Less than 20,0001000028039007352 | 4711010532801801723 - 8223110654211.5245056.63

Tech Support