Manufacturer part number: 60560101
Brand: MAEDLER
Price: 3.77 €
Delivery time: 4 Days
Size: 58
Number of parts: 4
b: 21.5 mm
h: 10.5 mm
t: 9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
60560101
Category | Coupling Main Body | Operating Temperature Range(°C) | :: ~ | Material | NBR |
---|---|---|---|---|---|
Surface | Blank |
This page is Spare Elastomers for Elastic Couplings MAEPEX®, part number 60560101.
You can find the detail information about specifications and dimensions on part number 60560101.
Configure
Basic Attributes
Size
Number of parts
b(mm)
h(mm)
t(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
60560102 |
60560103 |
60560104 |
60560105 |
60560106 |
60560107 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Number of parts | b (mm) | h (mm) | t (mm) | Weight per set (g) |
---|---|---|---|---|---|---|---|---|---|---|
3.77 € | 1 | Available | 4 Days | 68 | 5 | 21.5 | 10.5 | 9 | 9 | |
3.77 € | 1 | Available | 4 Days | 80 | 6 | 20 | 10.5 | 10 | 12 | |
4.29 € | 1 | Available | 4 Days | 95 | 6 | 25 | 13.5 | 12 | 20 | |
4.83 € | 1 | Available | 4 Days | 110 | 6 | 29 | 14.5 | 15 | 32 | |
6.01 € | 1 | Available | 4 Days | 125 | 6 | 32 | 13.5 | 18 | 43 | |
6.98 € | 1 | Available | 4 Days | 140 | 6 | 36.5 | 16.5 | 20.5 | 64 |