Spare Screws for Taper Bushes (62251299)

Spare Screws for Taper Bushes 62251299
  • Volume Discount

Product Details:

Manufacturer part number: 62251299

Brand: MAEDLER

Price: 3.59

Delivery time: 4 Days


Technical Data:

Suitable for clamping bushing type - from: 4030

Suitable for clamping bushing type - to: 4040

Wrench size SW: 12 mm

Tolerance (wrench size): 0.27 mm

Outer diameter: 15.88 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62251299

Part Number
62251299
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for clamping bushing type - from Suitable for clamping bushing type - to Wrench size SW
(mm)
Tolerance (wrench size)
(mm)
Outer diameter
(mm)
Tolerance (Outer diameter)
(mm)
Thread pitch
(mm)
Tolerance (Thread pitch)
(mm)
Length
(mm)
Tolerance (Length)
(mm)
Size (Inch) Tightening torque
(Nm)
Weight
(g)

3.59 €

1 Available 4 Days 40304040120.2715.88-0.252.309+/-0.2544.45+/-1.0BSW 5/8 x 1 3/417089

Loading...

  1. 1

Basic information

Material Steel Surface Blank

This page is Spare Screws for Taper Bushes, part number 62251299.
You can find the detail information about specifications and dimensions on part number 62251299.

Variation of this product

Part Number
62250599
62250699
62250799
62251099
62251599
62251699
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for clamping bushing type - from Suitable for clamping bushing type - to Wrench size SW
(mm)
Tolerance (wrench size)
(mm)
Outer diameter
(mm)
Tolerance (Outer diameter)
(mm)
Thread pitch
(mm)
Tolerance (Thread pitch)
(mm)
Length
(mm)
Tolerance (Length)
(mm)
Size (Inch) Tightening torque
(Nm)
Weight
(g)

1.50 €

1 Available 4 Days 2012201760.211.11-0.21.814+/-0.222.23+/-0.5BSW 7/16 x 7/83011

2.23 €

1 Available 4 Days 2517252560.212.7-0.22.117+/-0.212.7+/-0.35BSW 1/2 x 15016.4

4.43 €

1 Available 4 Days 3020303080.2215.88-0.22.309+/-0.231.75+/-0.7BSW 5/8 x 1 1/49033.2

4.29 €

1 Available 4 Days 35253535100.2712.7-0.22.117+/-0.238.1+/-0.7BSW 1/2 x 1 1/211249.7

6.87 €

1 Available 4 Days 4545-140.2719.05-0.252.54+/-0.2550.8+/-1.0BSW 3/4 x 2190147

11.27 €

1 Available 4 Days 5050-140.2722.23-0.252.822+/-0.2557.15+/-1.0BSW 7/8 x 2 1/4270227

Tech Support