Distance Bushes for Tensioning Rollers / Idlers TS (14081009)

Distance Bushes for Tensioning Rollers / Idlers TS 14081009
  • Volume Discount

Product Details:

Manufacturer part number: 14081009

Brand: MAEDLER

Price: 0.73

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 17 mm

Inner diameter dB: 10 mm

Length LB: 9 mm

Weight: 10.5 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14081009

Part Number
14081009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Inner diameter dB
(mm)
Length LB
(mm)
Weight
(g)

0.73 €

1 Available 4 Days 1710910.5

Loading...

  1. 1

Basic information

Material Steel Pulley/Idlers Related Components Surface Zinc-plated

This page is Distance Bushes for Tensioning Rollers / Idlers TS, part number 14081009.
You can find the detail information about specifications and dimensions on part number 14081009.

Variation of this product

Part Number
14080505
14080807
14081212
14081224
14082010
14082015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Inner diameter dB
(mm)
Length LB
(mm)
Weight
(g)

0.36 €

1 Available 4 Days 10552.3

0.61 €

1 Available 4 Days 13874.5

1.11 €

1 Available 4 Days 20121218.9

2.24 €

1 Available 4 Days 20122437.9

1.88 €

1 Available 4 Days 30201030.8

2.77 €

1 Available 4 Days 30201546.2

Tech Support