Angular Drive OW2, Ratio 1:1, with Polyketone Bevel Gears (41035610)

Angular Drive OW2, Ratio 1:1, with Polyketone Bevel Gears 41035610
  • Volume Discount

Product Details:

Manufacturer part number: 41035610

Brand: MAEDLER

Price: 40.95

Delivery time: 4 Days


Technical Data:

dh9: 5 mm

D: 12 mm

E1: 32 mm

E2: 19.4 mm

HGes: 18.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41035610

Part Number
41035610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dh9
(mm)
D
(mm)
E1
(mm)
E2
(mm)
HGes
(mm)
HM
(mm)
LE
(mm)
LW
(mm)
r
(mm)
s
(mm)
T
(mm)
Module Max. torque MD
(Ncm)
Weight
(g)

40.95 €

1 Available 4 Days 5123219.418.810501564.8418.760

Loading...

  1. 1

Basic information

No. of teeth 16/16

This page is Angular Drive OW2, Ratio 1:1, with Polyketone Bevel Gears, part number 41035610.
You can find the detail information about specifications and dimensions on part number 41035610.

Variation of this product

Part Number
41035615
41035620
41035625
41035630
41035635
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
dh9
(mm)
D
(mm)
E1
(mm)
E2
(mm)
HGes
(mm)
HM
(mm)
LE
(mm)
LW
(mm)
r
(mm)
s
(mm)
T
(mm)
Module Max. torque MD
(Ncm)
Weight
(g)

47.28 €

1 Available 4 Days 8184528.428.215702095.841.530180

50.53 €

1 Available 4 Days 1022553537.52090301176277320

57.02 €

1 Available 4 Days 1225654146.8251053512.5972.5152480

64.80 €

1 Available 4 Days 15307547.556.2301204015983263760

68.85 €

1 Available 4 Days 1833855465.73513545161193.54621080

Tech Support