Bevel Gearboxes DZA Model H, Size 3 (41013402)

Bevel Gearboxes DZA Model H, Size 3 41013402
  • Volume Discount

Product Details:

Manufacturer part number: 41013402

Brand: MAEDLER

Price: 728.47

Delivery time: 4 Days


Technical Data:

Ratio: 2 : 1

Input power: 1.83 kW

Output torque: 25 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41013402

Part Number
41013402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ratio Input power
(kW)
Output torque
(Nm)

728.47 €

1 Available 4 Days 2 : 11.8325

Loading...

  1. 1

Basic information

Type Bevel gear Shaft diameter (mm)(φ) 19 Oil volume(dm³) 0.23
Weight(kg) 4.8

This page is Bevel Gearboxes DZA Model H, Size 3, part number 41013402.
You can find the detail information about specifications and dimensions on part number 41013402.

Variation of this product

Part Number
41013400
41013403
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ratio Input power
(kW)
Output torque
(Nm)

656.24 €

1 Available 4 Days 1 : 15.5738

979.38 €

1 Available 4 Days 3 : 10.8818

Tech Support