Bolt-on Hubs for Taper Bushes (14090130)

Bolt-on Hubs for Taper Bushes 14090130
  • Volume Discount

Product Details:

Manufacturer part number: 14090130

Brand: MAEDLER

Price: 31.28

Delivery time: 4 Days


Technical Data:

Material: Grey cast iron (GG25)

For clamp bushing [Type]: 1615

Outer diameter da: 200 mm

Total length L: 38 mm

Diameter of mouning area D-0.05: 110 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14090130

Part Number
14090130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material For clamp bushing [Type] Outer diameter da
(mm)
Total length L
(mm)
Diameter of mouning area D-0.05
(mm)
Hub diameter C
(mm)
Hub width B1
(mm)
Flange width da B2
(mm)
Hole circle diameter of mounting holes DB
(mm)
Quantity of holes N°
(mm)
Hole diameter B
(mm)
Angular distance per each hole
(°)
Weight
(kg)

31.28 €

1 Available 4 Days Grey cast iron (GG25)1615200381108515.37.515067.560°2.45

Loading...

  1. 1

Basic information

Surface Blank Width of assembling surface B3(mm) 2.5

This page is Bolt-on Hubs for Taper Bushes, part number 14090130.
You can find the detail information about specifications and dimensions on part number 14090130.

Variation of this product

Part Number
14090120
14090121
14090125
14090135
14090136
14090140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material For clamp bushing [Type] Outer diameter da
(mm)
Total length L
(mm)
Diameter of mouning area D-0.05
(mm)
Hub diameter C
(mm)
Hub width B1
(mm)
Flange width da B2
(mm)
Hole circle diameter of mounting holes DB
(mm)
Quantity of holes N°
(mm)
Hole diameter B
(mm)
Angular distance per each hole
(°)
Weight
(kg)

13.97 €

1 Available 4 Days Grey cast iron (GG25)121012025807097.510067.560°0.9

22.01 €

1 Available 4 Days Grey cast iron (GG25)12101802590759.256.513567.560°1.55

16.89 €

1 Available 4 Days Grey cast iron (GG25)161013025908097.511067.560°1

23.48 €

1 Available 4 Days Grey cast iron (GG25)20121453211595129.512569.560°1.5

51.15 €

1 Available 4 Days Grey cast iron (GG25)20122703214011011.88.519069.560°4.4

40.37 €

1 Available 4 Days Grey cast iron (GG25)2517185451301151912.5155611.560°3.1

Tech Support