Locking Assemblies BAR (61540500)

Locking Assemblies BAR 61540500
  • Volume Discount

Product Details:

Manufacturer part number: 61540500

Brand: MAEDLER

Price: 24.10

Delivery time: 4 Days


Technical Data:

Inner diameter d: 5 mm

Outer diameter D: 16 mm

L1: 10.5 mm

Length L: 11 mm

L2: 13.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61540500

Part Number
61540500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

24.10 €

1 Available 4 Days 51610.51113.56215055M 2.5 x 101.230.012

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type BAR Design (shape) Cylindrical with several screws

This page is Locking Assemblies BAR, part number 61540500.
You can find the detail information about specifications and dimensions on part number 61540500.

Variation of this product

Part Number
61540600
61540635
61540700
61540800
61540900
61540953
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

24.18 €

1 Available 4 Days 61610.51113.59318869M 2.5 x 101.230.012

24.18 €

1 Available 4 Days 6.351610.51113.510318072M 2.5 x 101.230.012

25.61 €

1 Available 4 Days 71710.51113.511315564M 2.5 x 101.230.013

25.61 €

1 Available 4 Days 81810.51113.512314162M 2.5 x 101.230.015

26.82 €

1 Available 4 Days 92012.51315.517413260M 2.5 x 121.240.02

24.44 €

1 Available 4 Days 9.532012.51315.518412459M 2.5 x 121.240.02

Tech Support