Locking Assemblies BAR, QPQ-Coated (61570500)

Locking Assemblies BAR, QPQ-Coated 61570500
  • Volume Discount

Product Details:

Manufacturer part number: 61570500

Brand: MAEDLER

Price: 27.57

Delivery time: 4 Days


Technical Data:

Inner diameter d: 5 mm

Outer diameter D: 16 mm

L1: 10.5 mm

Length L: 11 mm

L2: 13.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61570500

Part Number
61570500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

27.57 €

1 Available 4 Days 51610.51113.56215055M 2.5 x 101.230.012

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface QPQ-coated
Type BAR-QPQ Design (shape) Cylindrical with several screws

This page is Locking Assemblies BAR, QPQ-Coated, part number 61570500.
You can find the detail information about specifications and dimensions on part number 61570500.

Variation of this product

Part Number
61570600
61570635
61570800
61570900
61571000
61571100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

27.58 €

1 Available 4 Days 61610.51113.59318469M 2.5 x 101.230.012

27.61 €

1 Available 4 Days 6.351610.51113.510318072M 2.5 x 101.230.012

29.24 €

1 Available 4 Days 81810.51113.512314162M 2.5 x 101.230.015

30.97 €

1 Available 4 Days 92012.51315.517413260M 2.5 x 121.240.02

30.89 €

1 Available 4 Days 102012.51315.519412060M 2.5 x 121.240.019

33.94 €

1 Available 4 Days 112212.51315.521410854M 2.5 x 121.240.024

Tech Support