Locking Assemblies BAR, Stainless (61599424)

Locking Assemblies BAR, Stainless 61599424
  • Volume Discount

Product Details:

Manufacturer part number: 61599424

Brand: MAEDLER

Price: 123.90

Delivery time: 4 Days


Technical Data:

Inner diameter d: 24 mm

Outer diameter D: 47 mm

L1: 25 mm

Length L: 21 mm

L2: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61599424

Part Number
61599424
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

123.90 €

1 Available 4 Days 24472521329684423M 6 x 257.340.2

Loading...

  1. 1

Basic information

Centering Provided Material Stainless steel (1.4401) Surface Blank
Type BAR Stainless Design (shape) Cylindrical with several screws

This page is Locking Assemblies BAR, Stainless, part number 61599424.
You can find the detail information about specifications and dimensions on part number 61599424.

Variation of this product

Part Number
61599409
61599410
61599411
61599425
61599428
61599430
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

100.64 €

1 Available 4 Days 92012.51315.561.23717M 2.5 x 120.540.02

100.72 €

1 Available 4 Days 102012.51315.561.23317M 2.5 x 120.540.019

100.72 €

1 Available 4 Days 112212.51315.571.23015M 2.5 x 120.540.024

131.64 €

1 Available 4 Days 254725263210084323M 6 x 257.340.19

139.43 €

1 Available 4 Days 2850252632210155732M 6 x 257.340.22

154.89 €

1 Available 4 Days 3055252632220155429M 6 x 257.360.27

Tech Support