Locking Assemblies COM-A (61554500)

Locking Assemblies COM-A 61554500
  • Volume Discount

Product Details:

Manufacturer part number: 61554500

Brand: MAEDLER

Price: 22.87

Delivery time: 4 Days


Technical Data:

Inner diameter d: 45 mm

Outer diameter D: 75 mm

Length L: 24 mm

L2: 32 mm

Transmissible torque T: 1700 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61554500

Part Number
61554500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Hub surface pressure PN
(N/mm2)
Bolts (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

22.87 €

1 Available 4 Days 4575243217007612712 x M8370.55

Loading...

  1. 1

Basic information

Centering Not Provided Material Steel Surface Blank
Type COM-A Design (shape) Cylindrical with several screws

This page is Locking Assemblies COM-A, part number 61554500.
You can find the detail information about specifications and dimensions on part number 61554500.

Variation of this product

Part Number
61551700
61551800
61551900
61554800
61555000
61555500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Hub surface pressure PN
(N/mm2)
Bolts (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

16.00 €

1 Available 4 Days 1744202622026938 x M6150.18

16.43 €

1 Available 4 Days 1847202623025828 x M6150.22

16.43 €

1 Available 4 Days 1947202627028938 x M6150.22

28.80 €

1 Available 4 Days 4880243218307412212 x M8370.6

28.80 €

1 Available 4 Days 5080243218307511812 x M8370.56

31.39 €

1 Available 4 Days 5585243224908914014 x M8370.65

Tech Support