Locking Assemblies COM-A, QPQ-Coated (61577517)

Locking Assemblies COM-A, QPQ-Coated 61577517
  • Volume Discount

Product Details:

Manufacturer part number: 61577517

Brand: MAEDLER

Price: 19.97

Delivery time: 4 Days


Technical Data:

Inner diameter d: 17 mm

Outer diameter D: 44 mm

Length L: 20 mm

L2: 26 mm

Transmissible torque T: 220 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61577517

Part Number
61577517
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Hub surface pressure PN
(N/mm2)
Bolts (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

19.97 €

1 Available 4 Days 17442026220262408 x M6 x 18150.18

Loading...

  1. 1

Basic information

Centering Not Provided Material Steel Surface QPQ-coated
Type COM-A QPQ Design (shape) Cylindrical with several screws

This page is Locking Assemblies COM-A, QPQ-Coated, part number 61577517.
You can find the detail information about specifications and dimensions on part number 61577517.

Variation of this product

Part Number
61577514
61577515
61577516
61577518
61577519
61577520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Hub surface pressure PN
(N/mm2)
Bolts (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

19.58 €

1 Available 4 Days 14422026180262918 x M6 x 18150.18

19.58 €

1 Available 4 Days 15422026200272828 x M6 x 18150.18

19.97 €

1 Available 4 Days 16442026205262518 x M6 x 18150.18

20.45 €

1 Available 4 Days 18472026230251958 x M6 x 18150.22

20.45 €

1 Available 4 Days 19472026270282218 x M6 x 18150.22

20.78 €

1 Available 4 Days 20472026290282328 x M6 x 18150.22

Tech Support