Locking Assemblies COM-B, QPQ-Coated (61577609)

Locking Assemblies COM-B, QPQ-Coated 61577609
  • Volume Discount

Product Details:

Manufacturer part number: 61577609

Brand: MAEDLER

Price: 21.98

Delivery time: 4 Days


Technical Data:

Inner diameter d: 9 mm

Outer diameter D: 16 mm

L1: 14 mm

A: 23 mm

Length L: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61577609

Part Number
61577609
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
A
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts 12.9 (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

21.98 €

1 Available 4 Days 916142326302842101971104 x M4 x 1250.07

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface QPQ-coated
Type COM-B QPQ Design (shape) With flange, mechanical

This page is Locking Assemblies COM-B, QPQ-Coated, part number 61577609.
You can find the detail information about specifications and dimensions on part number 61577609.

Variation of this product

Part Number
61577606
61577607
61577608
61577610
61577611
61577612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
A
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts 12.9 (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

21.30 €

1 Available 4 Days 6141018.5212425124185803 x M3 x 1020.05

21.41 €

1 Available 4 Days 71512222529272472231113 x M4 x 1250.07

21.41 €

1 Available 4 Days 81512222529272972071113 x M4 x 1250.07

22.06 €

1 Available 4 Days 1016142326302848101791124 x M4 x 1250.07

23.17 €

1 Available 4 Days 1118142326303251101651024 x M4 x 1250.07

23.25 €

1 Available 4 Days 1218142326303255101521004 x M4 x 1250.08

Tech Support