Locking Assemblies COM-C (61557118)

Locking Assemblies COM-C 61557118
  • Volume Discount

Product Details:

Manufacturer part number: 61557118

Brand: MAEDLER

Price: 20.05

Delivery time: 4 Days


Technical Data:

Inner diameter d: 18 mm

Outer diameter D: 47 mm

L1: 26 mm

A: 30 mm

Length L: 39 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61557118

Part Number
61557118
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
A
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts 12.9 (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

20.05 €

1 Available 4 Days 1847263039455330032155706 x M6 x 22170.4

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type COM-C Design (shape) With flange, mechanical

This page is Locking Assemblies COM-C, part number 61557118.
You can find the detail information about specifications and dimensions on part number 61557118.

Variation of this product

Part Number
61557119
61557120
61557122
61557124
61557125
61557128
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
A
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts 12.9 (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

20.05 €

1 Available 4 Days 1947263039455332032165706 x M6 x 22170.39

20.05 €

1 Available 4 Days 2047263039455334034175756 x M6 x 22170.38

20.05 €

1 Available 4 Days 2247263039455337034160756 x M6 x 22170.37

20.78 €

1 Available 4 Days 2450263039455640034145706 x M6 x 22170.45

20.78 €

1 Available 4 Days 2550263039455642034140706 x M6 x 22170.44

23.14 €

1 Available 4 Days 2855263039456147034125656 x M6 x 22170.5

Tech Support