Locking Assemblies COM-C, Stainless (61597135)

Locking Assemblies COM-C, Stainless 61597135
  • Volume Discount

Product Details:

Manufacturer part number: 61597135

Brand: MAEDLER

Price: 96.26

Delivery time: 4 Days


Technical Data:

Inner diameter d: 35 mm

Outer diameter D: 60 mm

L1: 26 mm

A: 30 mm

Length L: 39 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61597135

Part Number
61597135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
A
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts 12.9 (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

96.26 €

1 Available 4 Days 356026303945663532060368 x M 6 x 2280.53

Loading...

  1. 1

Basic information

Centering Provided Material Stainless steel (1.4401) Surface Blank
Type COM-C Design (shape) With flange, mechanical

This page is Locking Assemblies COM-C, Stainless, part number 61597135.
You can find the detail information about specifications and dimensions on part number 61597135.

Variation of this product

Part Number
61597124
61597125
61597130
61597140
61597145
61597150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
A
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts 12.9 (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

76.94 €

1 Available 4 Days 245026303945561791565316 x M 6 x 2280.45

76.94 €

1 Available 4 Days 255026303945561881563316 x M 6 x 2280.44

86.44 €

1 Available 4 Days 305526303945612281551296 x M 6 x 2280.45

103.91 €

1 Available 4 Days 406526303945714022054318 x M 6 x 2280.6

137.62 €

1 Available 4 Days 457530354755816052854326 x M 8 x 30180.98

154.48 €

1 Available 4 Days 508030354755869013747306 x M 8 x 30181

Tech Support