Locking Assemblies COM-D (61557025)

Locking Assemblies COM-D 61557025
  • Volume Discount

Product Details:

Manufacturer part number: 61557025

Brand: MAEDLER

Price: 17.48

Delivery time: 4 Days


Technical Data:

Inner diameter d: 25 mm

Outer diameter D: 50 mm

L1: 26 mm

A: 30 mm

Length L: 39 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61557025

Part Number
61557025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
A
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts 12.9 (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

17.48 €

1 Available 4 Days 255026303945680542161106 x M6 x 25170.38

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type COM-D Design (shape) Cylindrical with several screws

This page is Locking Assemblies COM-D, part number 61557025.
You can find the detail information about specifications and dimensions on part number 61557025.

Variation of this product

Part Number
61557020
61557022
61557024
61557028
61557030
61557032
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
A
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts 12.9 (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

16.71 €

1 Available 4 Days 204726303945530522741186 x M6 x 25170.37

16.77 €

1 Available 4 Days 224726303945582522471166 x M6 x 25170.35

17.54 €

1 Available 4 Days 245026303945650532441206 x M6 x 25170.4

19.89 €

1 Available 4 Days 285526303945760562001056 x M6 x 25170.45

19.89 €

1 Available 4 Days 305526303945850561921096 x M6 x 25170.43

21.51 €

1 Available 4 Days 3260263039451130702281218 x M6 x 25170.53

Tech Support