Locking Assemblies COM-L (61551140)

Locking Assemblies COM-L 61551140
  • Volume Discount

Product Details:

Manufacturer part number: 61551140

Brand: MAEDLER

Price: 44.58

Delivery time: 4 Days


Technical Data:

Inner diameter d: 40 mm

Outer diameter D: 75 mm

L1: 44 mm

Length L: 54 mm

C*: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61551140

Part Number
61551140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
C*
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts 12.9 (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

44.58 €

1 Available 4 Days 4075445456230201462931217 x M8 x 50410.59

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type COM-L Design (shape) Cylindrical with several screws

This page is Locking Assemblies COM-L, part number 61551140.
You can find the detail information about specifications and dimensions on part number 61551140.

Variation of this product

Part Number
61551130
61551135
61551138
61551142
61551145
61551148
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
C*
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts 12.9 (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

29.84 €

1 Available 4 Days 3055324044697068241986 x M6 x 35170.4

36.29 €

1 Available 4 Days 35604454560124070157837 x M6 x 45170.6

45.25 €

1 Available 4 Days 3875445456227801452631177 x M8 x 50411.15

48.91 €

1 Available 4 Days 4275445456231501512481167 x M8 x 50411.25

48.91 €

1 Available 4 Days 4575445456233901512611217 x M8 x 50410.74

56.46 €

1 Available 4 Days 488056644723920159161968 x M8 x 55411.3

Tech Support