Sprockets KRF, Teeth Hardened, ISO 06 B-1 (10181011)

Sprockets KRF, Teeth Hardened, ISO 06 B-1 10181011
  • Volume Discount

Product Details:

Manufacturer part number: 10181011

Brand: MAEDLER

Price: 22.44

Delivery time: 4 Days


Technical Data:

Number of Teeth: 10 T

Bore H7: 11 mm

Version: B

Outer diameter da: 34 mm

Pitch circle diameter d: 30.82 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10181011

Part Number
10181011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

22.44 €

1 Available 4 Days 1011B3430.82242241.8M 30.06

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Treatment Not Provided Number of strands 1
Hardened Yes Hub One sided DIN ISO No. 06 B-1

This page is Sprockets KRF, Teeth Hardened, ISO 06 B-1, part number 10181011.
You can find the detail information about specifications and dimensions on part number 10181011.

Variation of this product

Part Number
10181010
10181012
10181014
10181110
10181112
10181114
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

22.44 €

1 Available 4 Days 1010B3430.82242231.4M 30.05

22.44 €

1 Available 4 Days 1012B3430.82262241.8M 40.066

22.44 €

1 Available 4 Days 1014B3430.82292252.3M 40.068

22.40 €

1 Available 4 Days 1110A3733.8242531.4M 30.084

22.40 €

1 Available 4 Days 1112B3733.8262541.8M 30.071

22.40 €

1 Available 4 Days 1114B3733.8292552.3M 40.144

Tech Support