Sprockets KRF, Teeth Hardened, ISO 08 B-1 (10581012)

Sprockets KRF, Teeth Hardened, ISO 08 B-1 10581012
  • Volume Discount

Product Details:

Manufacturer part number: 10581012

Brand: MAEDLER

Price: 27.58

Delivery time: 4 Days


Technical Data:

Number of Teeth: 10 T

Bore H7: 12 mm

Version: A

Outer diameter da: 45.2 mm

Pitch circle diameter d: 41.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10581012

Part Number
10581012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

27.58 €

1 Available 4 Days 1012A45.241.1262541.8M 30.109

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Treatment Not Provided Number of strands 1
Hardened Yes Hub One sided DIN ISO No. 08 B-1

This page is Sprockets KRF, Teeth Hardened, ISO 08 B-1, part number 10581012.
You can find the detail information about specifications and dimensions on part number 10581012.

Variation of this product

Part Number
10581014
10581015
10581016
10581112
10581114
10581115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

27.58 €

1 Available 4 Days 1014B45.241.1292552.3M 40.11

27.58 €

1 Available 4 Days 1015B45.241.1302552.3M 40.126

27.58 €

1 Available 4 Days 1016B45.241.1312552.3M 40.118

27.57 €

1 Available 4 Days 1112A48.745.07292541.8M 30.139

27.57 €

1 Available 4 Days 1114A48.745.07292552.3M 40.142

27.57 €

1 Available 4 Days 1115B48.745.07302552.3M 40.146

Tech Support