Sprockets KRF, Teeth Hardened, ISO 12 B-1 (10781028)

Sprockets KRF, Teeth Hardened, ISO 12 B-1 10781028
  • Volume Discount

Product Details:

Manufacturer part number: 10781028

Brand: MAEDLER

Price: 26.55

Delivery time: 4 Days


Technical Data:

Number of Teeth: 10 T

Bore H7: 28 mm

Version: A

Outer diameter da: 69 mm

Pitch circle diameter d: 61.64 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10781028

Part Number
10781028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

26.55 €

1 Available 4 Days 1028A6961.64453083.3M 60.298

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Treatment Not Provided Number of strands 1
Hardened Yes Hub One sided DIN ISO No. 12 B-1

This page is Sprockets KRF, Teeth Hardened, ISO 12 B-1, part number 10781028.
You can find the detail information about specifications and dimensions on part number 10781028.

Variation of this product

Part Number
10781020
10781024
10781025
10781030
10781032
10781119
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

26.55 €

1 Available 4 Days 1020A6961.64423062.8M 50.358

26.55 €

1 Available 4 Days 1024A6961.64423083.3M 60.305

26.55 €

1 Available 4 Days 1025A6961.64423083.3M 60.316

26.55 €

1 Available 4 Days 1030B6961.64473083.3M 60.267

26.55 €

1 Available 4 Days 1032B6961.644930103.3M 80.275

29.94 €

1 Available 4 Days 1119A7567.61463562.8M 50.456

Tech Support