Sprockets KRF, Teeth Hardened, ISO 16 B-1 (10881132)

Sprockets KRF, Teeth Hardened, ISO 16 B-1 10881132
  • Volume Discount

Product Details:

Manufacturer part number: 10881132

Brand: MAEDLER

Price: 35.68

Delivery time: 4 Days


Technical Data:

Number of Teeth: 11 T

Bore H7: 32 mm

Version: A

Outer diameter da: 99.5 mm

Pitch circle diameter d: 90.14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10881132

Part Number
10881132
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

35.68 €

1 Available 4 Days 1132A99.590.146140103.3M 80.973

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Treatment Not Provided Number of strands 1
Hardened Yes Hub One sided DIN ISO No. 16 B-1

This page is Sprockets KRF, Teeth Hardened, ISO 16 B-1, part number 10881132.
You can find the detail information about specifications and dimensions on part number 10881132.

Variation of this product

Part Number
10881125
10881128
10881130
10881135
10881138
10881140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

35.68 €

1 Available 4 Days 1125A99.590.14614083.3M 61.124

35.68 €

1 Available 4 Days 1128A99.590.14614083.3M 61.031

35.68 €

1 Available 4 Days 1130A99.590.14614083.3M 61.06

35.68 €

1 Available 4 Days 1135A99.590.146140103.3M 80.876

35.68 €

1 Available 4 Days 1138A99.590.146540103.3M 80.911

35.68 €

1 Available 4 Days 1140A99.590.146740123.3M 100.882

Tech Support