Sprockets KRF, Teeth Hardened, ISO 20 B-1 (10981032)

Sprockets KRF, Teeth Hardened, ISO 20 B-1 10981032
  • Volume Discount

Product Details:

Manufacturer part number: 10981032

Brand: MAEDLER

Price: 47.51

Delivery time: 4 Days


Technical Data:

Number of Teeth: 10 T

Bore H7: 32 mm

Outer diameter da: 117.9 mm

Pitch circle diameter d: 102.74 mm

Hub diameter ND: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10981032

Part Number
10981032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

47.51 €

1 Available 4 Days 1032117.9102.747040103.3M 81.44

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Treatment Not Provided Number of strands 1
Hardened Yes Hub One sided DIN ISO No. 20 B-1
Version A

This page is Sprockets KRF, Teeth Hardened, ISO 20 B-1, part number 10981032.
You can find the detail information about specifications and dimensions on part number 10981032.

Variation of this product

Part Number
10980935
10980938
10981025
10981035
10981038
10981125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

41.86 €

1 Available 4 Days 93510892.846340103.3M 81.06

41.86 €

1 Available 4 Days 93810892.846340103.3M 81

47.51 €

1 Available 4 Days 1025117.9102.74704083.3M 61.53

47.51 €

1 Available 4 Days 1035117.9102.747040103.3M 81.39

47.51 €

1 Available 4 Days 1038117.9102.747040103.3M 81.33

55.63 €

1 Available 4 Days 1125127.8112.68774583.3M 62.05

Tech Support